HUBBELL POWER SYSTEMS
Image of U-FTB5004 Feed-Thru Bushing
Image of U-FTB5004 Feed-Thru Bushing

Feed-Thru Bushing

Brand: PCORE Electric

Catalog ID: U-FTB5004

Feed-Thru Bushing - Bus Insulator, Indoor Applications - Overall Length = 4.63 in

  • Bus Insulator
  • 1/2" x 4" Max. Bus Size

General

Application

Feed-Thru Bushing

Catalog Number

U-FTB5004

Color

Gray

Material

Cast Epoxy Cycloaliphatic

Material - Insulation

Cast Epoxy Cycloaliphatic

Mounting Position

Any

Dimensions

Diameter - Large Shed

6.17 in

Weight

2.2 lb

Electrical Ratings

Minimum Creepage

12.04 in

Configuration

Mounting Position

Any