MY LISTS
HUBBELL POWER SYSTEMS
Image of U-ESBA01 Bus Support

Bus Support

Brand: PCORE Electric

Catalog ID: U-ESBA01

Three Insulators, Bus Support Assembly - Overall Length = 40.00 in - Material = GPO-3

  • Bus Support Assembly
  • Cycloaliphatic Epoxy Insulator
  • GPO-3 Board

General

Application

Bus Support

Catalog Number

U-ESBA01

Material

GPO-3

Material - Insulation

Cast Epoxy Cycloaliphatic

Mounting Position

Any

Dimensions

Weight

18 lb

Configuration

Mounting Position

Any