
Brand: PCORE Electric
Catalog ID: U-ESBA10
Application
Bus Support
Catalog Number
U-ESBA10
Material
GPO-3
Material - Insulation
Cast Epoxy Cycloaliphatic
Mounting Position
Any
Dimensions
39.06 in x 3.28 in x 10.63 in
Height
10.63 in
Length
39.06 in
Weight
19 lb
Width
3.28 in
Mounting Position
Any