HUBBELL POWER SYSTEMS
1
1
play
play

Under-Oil Arrester (7.65 kV MCOV, 3002 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211083002

IEEE Heavy Duty / IEC Distribution High Under-Oil Surge Arrester

High quality MOV blocks for under-oil application inside of distribution transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Under Oil

Catalog Number

2211083002

EU RoHS Indicator

Contact Manufacturer

Mounting Hardware

No Bracket

Mounting Type

No Bracket

UPC

096359417002

Dimensions

Length

5.73 in

Electrical Ratings

BIL

95 kV

Current Rating

1000 A

Duty Cycle

9 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

27.71

Maximum Discharge Voltage

  • 25.24 kV @ 1.5 kA
  • 26.59 kV @ 3 kA
  • 27.81 kV @ 5 kA
  • 29.84 kV @ 10 kA
  • 33.03 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

23.54

MCOV

7.65 kV

Logistics

Pallet Quantity

160

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters