HUBBELL POWER SYSTEMS
Under-Oil Arrester (15.3 kV MCOV, 3001 Hardware)
1
1
play
Hubbell Power Systems - Metal Oxide Varistor
play
Hubbell Power Systems In Depth: Distribution Arresters

Under-Oil Arrester (15.3 kV MCOV, 3001 Hardware)

Brand: OHIO BRASS

Catalog ID: 2211153001

IEEE Heavy Duty / IEC Distribution High / Under-Oil Surge Arrester for Distribution Transformers

  • HPS under-oil arresters comply with the latest revision of the IEEE C62.11, as well as IEC 60099-4
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Under Oil

Catalog Number

2211153001

Mounting Hardware

Bracket

Mounting Type

Bracket

UPC

096359417057

Dimensions

Length

8.76 in

Electrical Ratings

BIL

125 kV

Current Rating

500 A

Duty Cycle

18 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

54.72

Maximum Discharge Voltage

  • 50.49 kV @ 1.5 kA
  • 53.17 kV @ 3 kA
  • 55.62 kV @ 5 kA
  • 59.68 kV @ 10 kA
  • 66.06 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

47.09

MCOV

15.3 kV

Logistics

Pallet Quantity

120