Brand: OHIO BRASS
Catalog ID: 2211243002
High quality MOV blocks for under-oil application inside of distribution transformers
Application
Under Oil
Catalog Number
2211243002
Mounting Hardware
No Bracket
Mounting Type
No Bracket
Length
12.86 in
BIL
150 kV
Current Rating
500 A
Duty Cycle
30 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
91.4
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
75.09
MCOV
24 kV
Pallet Quantity
80