HUBBELL POWER SYSTEMS
Image of 55320P Nut, Expanding/Cross-Plate Anchor Rod

Nut, Expanding/Cross-Plate Anchor Rod

Brand: Chance

Catalog ID: 55320P

Heavy Square Nut for 1.0" (25.4 mm) Expanding/Cross-Plate Anchor Rod

Heavy square nut used with expanding and cross-plate anchor

Heavy Square Nut Galvanized

General

Application

Earth Tension Anchoring

Catalog Number

55320P

Coating

Galvanized, ASTM A-153

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Type

Anchor Rod

UPC

096359072744

Dimensions

Dimensions

1.625 in x 1.625 in x 1.000 in

Height

1 in

Length

1.625 in

Rod Diameter

1 in

Weight

0.5 lb

Width

1.625 in

Certifications And Compliance

Industry Standard(s)

NEMA Standard

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Logistics

Pallet Quantity

4500