HUBBELL POWER SYSTEMS
Image of C34201SSB100 STAINLESS STEEL BANDING, 3/4in x .03in x 100ft
Image of C34201SSB100 STAINLESS STEEL BANDING, 3/4in x .03in x 100ft
play
Image of C34201SSB100 STAINLESS STEEL BANDING, 3/4in x .03in x 100ft
Buy America(n) Qualified

STAINLESS STEEL BANDING, 3/4in x .03in x 100ft

Brand: Chance

Catalog ID: C34201SSB100

Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 201 stainless steel
  • Skived edges to remove burrs
  • Use in conjunction with buckle PSC2080559.

Product details

General

Bandwidth

3/4 in

Catalog Number

C34201SSB100

EU RoHS Indicator

No

Material

Stainless Steel

Type

Banding Components

UPC

096359508670

Dimensions

Dimensions

9.500 in x 9.500 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

9.5 in

Thickness

0.03 in

Weight

7.84 lb

Width

9.5 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

5

Pallet Quantity

252

Resources and downloads

Media

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding