HUBBELL POWER SYSTEMS
Image of CBAB3836 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 36in
Image of CBAB3836 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 36in
play

STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 36in

Brand: Chance

Catalog ID: CBAB3836

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 36" of 3/4" stainless steel banding and one CBAB38 adjustable buckle

Product details

General

Bandwidth

3/4 in

Catalog Number

CBAB3836

EU RoHS Indicator

No

Material

Stainless Steel

Type

Banding Components

UPC

096359508625

Dimensions

Dimensions

36.000 in x 0.750 in x 37.628 in

Distance From Pole

N/A

Height

37.628 in

Length

36 in

Thickness

0.03 in

Weight

1.96 lb

Width

0.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

20

Resources and downloads

Media

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding