HUBBELL POWER SYSTEMS
Image of CBAB5836 STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 36in
Image of CBAB5836 STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 36in
play

STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 36in

Brand: Chance

Catalog ID: CBAB5836

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 36" of 1-1/4" stainless steel banding and one CBAB538 adjustable buckle

Product details

General

Bandwidth

1-1/4 in

Catalog Number

CBAB5836

Material

Stainless Steel

Type

Banding Components

UPC

096359508656

Dimensions

Distance From Pole

N/A

Length

36 in

Thickness

0.044 in

Weight

2.11 lb

Width

1.25 in

Logistics

Carton Quantity

20

Pallet Quantity

160

Resources and downloads

Media

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding