HUBBELL POWER SYSTEMS
Image of CD4080 BRACKET FOR STAINLESS STEEL BANDING
Image of CD4080 BRACKET FOR STAINLESS STEEL BANDING
play
Buy America(n) Qualified

BRACKET FOR STAINLESS STEEL BANDING

Brand: Chance

Catalog ID: CD4080

Heavy-duty bracket with center hole for 3/4" mounting stud. Corners are notched for all widths (1/2" through 1-1/4") of stainless steel banding. Fastens to pole with two bands.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 5/16" x 1-7/8" x 5/16" aluminum chanel
  • 13/16" center hole for 3/4" mounting stud

Product details

General

Bandwidth

1-1/4 in

Catalog Number

CD4080

EU RoHS Indicator

No

Material

Aluminum

Type

Banding Components

UPC

096359508762

Dimensions

Distance From Pole

N/A

Weight

2.45 lb

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

20

Resources and downloads

Media

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding