HUBBELL POWER SYSTEMS
Image of CBAB58 ADJUSTABLE BUCKLE for 1-1/4in STAINLESS STEEL BANDING
Image of CBAB58 ADJUSTABLE BUCKLE for 1-1/4in STAINLESS STEEL BANDING
play

ADJUSTABLE BUCKLE for 1-1/4in STAINLESS STEEL BANDING

Brand: Chance

Catalog ID: CBAB58

Buckle permits tightening of banding without the use of a tensioning tool. For 1-1/4" stainless banding.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Bracket material: Aluminum
  • Hardware: 5/8" x 7" carriage bolt and square nut

Product details

General

Bandwidth

1 in

Catalog Number

CBAB58

Material

Aluminum w/ Steel bolt

Type

Banding Components

UPC

096359508700

Dimensions

Dimensions

8.500 in x 1.813 in x 1.688 in

Distance From Pole

N/A

Height

1.688 in

Length

8.5 in

Weight

1.37 lb

Width

1.813 in

Logistics

Carton Quantity

25

Resources and downloads

Media

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding