HUBBELL POWER SYSTEMS
BOLT, MACHINE, HEX HEAD, 5/8in x 1-3/4in
Image of PSHB580175 BOLT, MACHINE, HEX HEAD, 5/8in x 1-3/4in
Image of PSHB580175 BOLT, MACHINE, HEX HEAD, 5/8in x 1-3/4in

BOLT, MACHINE, HEX HEAD, 5/8in x 1-3/4in

Brand: Chance

Catalog ID: PSHB580175

Fastener for general applications that require a hex head style bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 1-1/2" thread length
  • Includes one hex nut
  • Rated tensile strength is 12,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

General

Catalog Number

PSHB580175

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Tensile Strength

12400 lb.

Type

Machine Bolts

UPC

096359452973

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

1.75 in x 1.062 in x 1.062 in

Distance From Pole

N/A

Height

1.062 in

Length

1.75 in

Length Threaded Area

1.5

Weight

0.3 lb

Width

1.062 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Tensile Strength

12400 lb.

Logistics

Carton Quantity

175

Pallet Quantity

6300