HUBBELL POWER SYSTEMS
DOUBLE SPAN, V-TYPE CROSSARM BRACE, 42in SPAN x 12in DROP
Image of 6940 DOUBLE SPAN, V-TYPE CROSSARM BRACE, 42in SPAN x 12in DROP
Image of 6940 DOUBLE SPAN, V-TYPE CROSSARM BRACE, 42in SPAN x 12in DROP
Buy America(n) Qualified

DOUBLE SPAN, V-TYPE CROSSARM BRACE, 42in SPAN x 12in DROP

Brand: Chance

Catalog ID: 6940

Double span V-type crossarm brace is fabricated from 1-1/2in x 1-1/2in x 3/16in angle steel and provides stability for heavy crossarm construction.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 45" length end-to-end
  • 9/16" x 1" crossarm mouinting hole
  • 11/16" pole mounting hole
  • In compliance with ANSI C135.6 specification
  • Galvanized per ASTM A-153

General

Catalog Number

6940

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

UPC

096359073925

Dimensions

Distance From Pole

N/A

Length

42 in

Weight

8.04 lb

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

Industry Standard(s)

ANSI 135.6

Logistics

Pallet Quantity

350