HUBBELL POWER SYSTEMS
Image of 400314357 CABLE GUARD, 1-1/4in x 8ft, STEEL, BOOTED U-CABLE STYLE
* Representative image
Image of 400314357 CABLE GUARD, 1-1/4in x 8ft, STEEL, BOOTED U-CABLE STYLE
Buy America(n) Qualified

CABLE GUARD, 1-1/4in x 8ft, STEEL, BOOTED U-CABLE STYLE

Brand: Chance

Catalog ID: 400314357

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • The 2-1/8" wide boot provides additional coverage of the cable at the ground line
  • Formed from .075" thick steel
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

400314357

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

14 Gauge Steel

Style

"U" Shape, Booted

UPC

096359071341

Dimensions

Distance From Pole

N/A

Length

96 in

Weight

7.49 lb

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

CAO Specification Number

6789

Logistics

Pallet Quantity

100

Resources and downloads

Specifications

Sales Drawings