HUBBELL POWER SYSTEMS
Image of 6531 CABLE GUARD, 1-1/8in x 5ft, STEEL, U-CABLE STYLE
Image of 6531 CABLE GUARD, 1-1/8in x 5ft, STEEL, U-CABLE STYLE
Image of 6531 CABLE GUARD, 1-1/8in x 5ft, STEEL, U-CABLE STYLE

CABLE GUARD, 1-1/8in x 5ft, STEEL, U-CABLE STYLE

Brand: Chance

Catalog ID: 6531

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6538 mounting straps.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • A 3/8" hole is located within 1/2" of the end for grounding
  • Guards are manufactured from 14-guage galvanized steel

General

Catalog Number

6531

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

14 Gauge Steel

Style

"U" Shape

UPC

096359073437

Dimensions

Dimensions

60.00 in x 1.27 in x 1.205 in

Distance From Pole

N/A

Height

1.205 in

Length

60 in

Weight

4.7 lb

Width

1.27 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

100