
Brand: Chance
Catalog ID: 6538
The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.
Catalog Number
6538
Coating
Galvanized, ASTM A-153
Material
14 Gauge Steel
Style
Mounting Strap
UPC
096359073499
Dimensions
3.5 in x 0.75 in x 1.23 in
Distance From Pole
N/A
Height
1.23 in
Length
3.5 in
Weight
0.12 lb
Width
0.75 in
Buy America(n) Qualified
Pallet Quantity
18000