HUBBELL POWER SYSTEMS
Image of C2030455 MOUNTING STRAP FOR 3/4in U-CABLE GUARD
Image of C2030455 MOUNTING STRAP FOR 3/4in U-CABLE GUARD

MOUNTING STRAP FOR 3/4in U-CABLE GUARD

Brand: Chance

Catalog ID: C2030455

2-hole strap for fastening U-cable guard to pole with 1/4" lag screws (purchased seperately). Stock material is 1" wide x 3/16" thick.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • C2030455 strap fits cable guards C2030452 and C2030450
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

C2030455

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

14 Gauge Steel

Style

Mounting Strap

UPC

096359013266

Dimensions

Distance From Pole

N/A

Weight

0.02 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

20000

Resources and downloads

Specifications

Sales Drawings