HUBBELL POWER SYSTEMS
Image of 400762282 DISCONTINUED - TYPE-B, 3-BOLT, STRAIGHT, MESSENGER SUSPENSION CLAMP for 5/8" BOLT
Image of 400762282 DISCONTINUED - TYPE-B, 3-BOLT, STRAIGHT, MESSENGER SUSPENSION CLAMP for 5/8" BOLT
Discontinued

DISCONTINUED - TYPE-B, 3-BOLT, STRAIGHT, MESSENGER SUSPENSION CLAMP for 5/8" BOLT

Brand: Chance

Catalog ID: 400762282

DISCONTINUED - REPLACED BY 7903. Cable suspension clamp is used with 5/8" through bolt to support messenger cable at poles with straight runs. Through bolt also serves as one of three clamping members.

  • DISCONTINUED - REPLACED BY 7903
  • Accommondates strand sizes 1/4" through 7/16"
  • Includes two 1/2" x 1-5/8" carriage bolts
  • Clamp length is 5-3/4"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

400762282

Coating

Galvanized, ASTM A-153

Material

Steel

Style

2 Bolt

Type

Messenger

UPC

096359071594

Dimensions

Distance From Pole

N/A

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications