HUBBELL POWER SYSTEMS
Image of G5061 Twineye® Series, ANCHOR ROD BONDING CLAMP for 5/8in & 3/4in EXPANDING, CROSSPLATE & ROCK ANCHOR RODS

Twineye® Series, ANCHOR ROD BONDING CLAMP for 5/8in & 3/4in EXPANDING, CROSSPLATE & ROCK ANCHOR RODS

Brand: Chance

Catalog ID: G5061

Twineye® bonding clamps maintain a dependable mechanical and electrical pressure contact between guy strand and anchor rod, when the guy is part of the grounding system.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cast aluminum body
  • Designed to fit Hubbell Power Systems anchor system
  • RUS listed ck - Clamp, anchor rod bonding

General

Catalog Number

G5061

Material

Aluminum

Series

Twineye® Series

Style

Twineye®

UPC

096359038566

Dimensions

Dimensions

2.310 in x 1.120 in x 1.190 in

Distance From Pole

N/A

Height

1.19 in

Length

2.31 in

Weight

0.13 lb

Width

1.12 in

Certifications And Compliance

RUS Listed Reference

ck - Clamp, anchor rod bonding

Logistics

Pallet Quantity

7500