HUBBELL POWER SYSTEMS
Twineye® Series, ANCHOR BONDING CLAMP for SS & RR ANCHOR ADAPTERS and NO-WRENCH ANCHOR EXTENSION
Image of PSC2030520 Twineye® Series, ANCHOR BONDING CLAMP for SS & RR ANCHOR ADAPTERS and NO-WRENCH ANCHOR EXTENSION

Twineye® Series, ANCHOR BONDING CLAMP for SS & RR ANCHOR ADAPTERS and NO-WRENCH ANCHOR EXTENSION

Brand: Chance

Catalog ID: PSC2030520

Twineye® bonding clamps maintain a dependable mechanical and electrical pressure contact between guy strand and anchor rod, when the guy is part of the grounding system.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cast aluminum body
  • Designed to fit Hubbell Power Systems anchor system
  • For catalog numbers C1020024 and T1100964

General

Catalog Number

PSC2030520

EU RoHS Indicator

No

Material

Aluminum

Series

Twineye® Series

Style

Twineye®

UPC

096359568247

Dimensions

Distance From Pole

N/A

Weight

0.414 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

100

Pallet Quantity

4800