


Brand: Chance
Catalog ID: PSC2030521
The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.
Catalog Number
PSC2030521
Material
Aluminum
Series
Tripleye® Series
Style
Tripleye®
UPC
096359568230
Dimensions
3.750 in x 2.000 in x 2.000 in
Distance From Pole
N/A
Height
2 in
Length
3.75 in
Weight
0.41 lb
Width
2 in
Carton Quantity
100
Pallet Quantity
4800