HUBBELL POWER SYSTEMS
Image of B14A OVALEYE EYELET, 5/8"
Image of B14A OVALEYE EYELET, 5/8"
play
3D View
play
360 View

OVALEYE EYELET, 5/8"

Brand: Chance

Catalog ID: B14A

Eyelets are installed on the unthreaded end of bolts and used in deadend applications. Industry slang is slip eye.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Slotted hole allows bolt to be inserted from the eye side of the eyelet
  • 3" x 1-1/4" inside eye dimensions
  • Forged steel for greater strength and reliability
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

B14A

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Eyelets

UPC

096359006787

Dimensions

Dimensions

4.250 in x 2.375 in x 2.375 in

Distance From Pole

N/A

Height

2.375 in

Length

4.25 in

Weight

1.2 lb

Width

2.375 in

Certifications And Compliance

RUS Listed Reference

aa - Nut, eye

Logistics

Pallet Quantity

1440

Resources and downloads

Media

3D AR Model

360 View