Brand: Chance
Catalog ID: 6511
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6511
Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
20050 lb.
Type
Eyenuts
UPC
096359073390
Dimensions
3.155 in x 1.846 in x 1.552 in
Distance From Pole
N/A
Height
1.552 in
Length
3.155 in
Weight
0.78 lb
Width
1.846 in
Industry Standard(s)
ANSI C135.5
Pallet Quantity
2400