HUBBELL POWER SYSTEMS
Image of DG9M1 CROSSARM GAIN, 5-1/4in WIDE x 4in TALL
Image of DG9M1 CROSSARM GAIN, 5-1/4in WIDE x 4in TALL
Image of DG9M1 CROSSARM GAIN, 5-1/4in WIDE x 4in TALL
Buy America(n) Qualified

CROSSARM GAIN, 5-1/4in WIDE x 4in TALL

Brand: Chance

Catalog ID: DG9M1

Crossarm grid gains eliminate the need of cutting a gain into the pole. Provides stability for crossarms.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • For use with 3/4" maximum sized bolt
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

DG9M1

Coating

Galvanized, ASTM A-153

Material

3/16" Steel

Style

Curved, Smooth

Type

Gain

UPC

096359369950

Dimensions

Dimensions

5.313 in x 4.000 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

5.313 in

Weight

1.3 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

1600

Resources and downloads

Specifications

Sales Drawings