HUBBELL POWER SYSTEMS
Image of GEP5D POLE EYE PLATE GUY ATTACHMENT, NARROW PROFILE, 11/16in CLEVIS PIN HOLE, MOUNTS with 3/4in BOLT
Image of GEP5D POLE EYE PLATE GUY ATTACHMENT, NARROW PROFILE, 11/16in CLEVIS PIN HOLE, MOUNTS with 3/4in BOLT
Buy America(n) Qualified

POLE EYE PLATE GUY ATTACHMENT, NARROW PROFILE, 11/16in CLEVIS PIN HOLE, MOUNTS with 3/4in BOLT

Brand: Chance

Catalog ID: GEP5D

Pole eye plate used in down guy applications for clevis connections.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • The narrow profile is 1 3/4" wide
  • Cast ductile iron per ASTM A-536 and galvanized per ASTM A-153.

Product details

General

Catalog Number

GEP5D

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

UPC

096359036548

Dimensions

Distance From Pole

N/A

Weight

1.7 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings