HUBBELL POWER SYSTEMS
Image of C9091031 PORCELAIN SPOOL INSULATOR, ANSI 53-1, GRAY
Image of C9091031 PORCELAIN SPOOL INSULATOR, ANSI 53-1, GRAY

PORCELAIN SPOOL INSULATOR, ANSI 53-1, GRAY

Brand: Chance

Catalog ID: C9091031

Spool insulators are used with spool bolts (upset bolts), insulator clevises and secondary racks for neutral and secondary applications. Industry slang is pineapple.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Low Frequency Flashover: Dry: 20kV Wet: 8kV Vertical, 10kV Horizontal
  • 2,000 lbs. minimum ultimate tensile strength

Product details

General

Catalog Number

C9091031

Material

Wet-process Porcelain

Tensile Strength

2000 lb.

UPC

096359389613

Dimensions

Distance From Pole

N/A

Weight

0.5 lb

Certifications And Compliance

Industry Standard(s)

ANSI 53-1

Logistics

Carton Quantity

100

Pallet Quantity

3600

Resources and downloads