HUBBELL POWER SYSTEMS
Image of DF19M11 LONG SHANK LINE POST STUD, 5/8in x 7-1/2in
Image of DF19M11 LONG SHANK LINE POST STUD, 5/8in x 7-1/2in

LONG SHANK LINE POST STUD, 5/8in x 7-1/2in

Brand: Chance

Catalog ID: DF19M11

Line post stud screws into metal base of post insulators for crossarm installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 1-1/16" long
  • Serrated flange
  • Hex collar
  • 7-1/2" long shank has 4" thread length
  • Includes two single-coil lock washers,two 2" round washers, one 2" square washer and two square nuts
  • Gavanized steel per ASTM A-153

General

Catalog Number

DF19M11

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Finish Type

  • Galvanized
  • ASTM A-153

Material

Steel

Type

Line Post Stud

UPC

096359462248

Dimensions

Distance From Pole

N/A

Length

7.5 in

Length Threaded Area

4

Shank Diameter

5/8 in

Shank Length

7-1/2 in

Weight

1.08 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

1200