HUBBELL POWER SYSTEMS
Image of PSC2061034 LONG SHANK LINE POST STUD, 3/4in x 9in
Image of PSC2061034 LONG SHANK LINE POST STUD, 3/4in x 9in

LONG SHANK LINE POST STUD, 3/4in x 9in

Brand: Chance

Catalog ID: PSC2061034

Line post stud screws into metal base of post insulators for crossarm installations.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • 3/4"-10UNC insulator thread x 1-1/8" long
  • Serrated flange
  • Hex collar
  • 9" long shank has 4" thread length
  • Includes one single-coil lock washer, one 4" square washer, square nut and MF lock nut
  • Gavanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2061034

Type

Line Post Stud

UPC

096359633341

Dimensions

Distance From Pole

N/A

Logistics

Pallet Quantity

480

Resources and downloads

Specifications

Sales Drawings