HUBBELL POWER SYSTEMS
UNIVERSAL TYPE MESSENGER HANGER, 2-7/8in OFFSET, 5/16in to 1/2in MESSENGER RANGE
Image of 7911 UNIVERSAL TYPE MESSENGER HANGER, 2-7/8in OFFSET, 5/16in to 1/2in MESSENGER RANGE
Image of 7911 UNIVERSAL TYPE MESSENGER HANGER, 2-7/8in OFFSET, 5/16in to 1/2in MESSENGER RANGE

UNIVERSAL TYPE MESSENGER HANGER, 2-7/8in OFFSET, 5/16in to 1/2in MESSENGER RANGE

Brand: Chance

Catalog ID: 7911

Messenger Hanger, used on corners and straight runs.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Messenger is clamped by two 1 /2" bolts
  • Mounts with a 5 /8" thru-bolt and a 1 /2" lag screw (both are ordered seperately)
  • L-bracket is 2" x 1/2" steel, glavanized per ASTM A-153

General

Catalog Number

7911

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Messenger Hanger

UPC

096359074670

Dimensions

Distance From Pole

4.25 in

Length

4.5625 in

Weight

2.94 lb

Width

2 in

Logistics

Pallet Quantity

540