HUBBELL POWER SYSTEMS
MF TYPE CURVED LOCK NUT, 1/2in THREAD; PACKAGED 100/BOX & 1,000/MASTER CARTON
1
1

MF TYPE CURVED LOCK NUT, 1/2in THREAD; PACKAGED 100/BOX & 1,000/MASTER CARTON

Brand: Chance

Catalog ID: PS3511SC

Used with regular square nuts to create a vibration resistant fit. When the MF lock nut contacts the reqular nut, turn an additional 1/2 to 3/4's turn with wrench to firmly lock in place.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • For 1/2" diameter bolt, tapped 1/2-13-UNC
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ek - Locknut.

General

Catalog Number

PS3511SC

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359507659

Dimensions

Dimensions

0.812 in x 0.812 in x 0.288 in

Distance From Pole

N/A

Height

0.288 in

Length

0.812 in

Weight

0.03 lb

Width

0.812 in

Certifications And Compliance

RUS Listed Reference

ek - Locknut

Logistics

Carton Quantity

100