

Brand: Chance
Catalog ID: 3533
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
3533
Coating
Mechanical Galvanized, ASTM B695
Material
Steel
UPC
096359070283
Dimensions
1.125 in x 1.125 in x 0.243 in
Distance From Pole
N/A
Height
0.243 in
Length
1.125 in
Weight
0.02 lb
Width
1.125 in
Pallet Quantity
44000