HUBBELL POWER SYSTEMS
Image of C2050247 CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/GALVANIZED FINISH
Image of C2050247 CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/GALVANIZED FINISH
Buy America(n) Qualified

CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050247

Cut Point Staple, copper coated, 1-1/2" long x 1/4" inside width x .148" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • ANSI Standard, C135.14
  • RUS Listed, al - Staples, ground wire

Product details

General

Catalog Number

C2050247

Coating

Galvanized

Material

Steel Wire

Type

Staples

UPC

096359013839

Dimensions

Distance From Pole

N/A

Height

0.148 in

Length

1-1/2 in.

Weight

1 lb

Width Inside

1/4 in.

Conductor Related

Wire Size

0.148 in.

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

RUS Listed Reference

al - Staples, groud wire

Logistics

Carton Quantity

50 lb.

Pallet Quantity

2500

Resources and downloads

Specifications

Sales Drawings