HUBBELL POWER SYSTEMS
Image of C2050209 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x .162in WIRE DIA. w/ELECTRO ZINC FINISH
Image of C2050209 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x .162in WIRE DIA. w/ELECTRO ZINC FINISH
Buy America(n) Qualified

ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x .162in WIRE DIA. w/ELECTRO ZINC FINISH

Brand: Chance

Catalog ID: C2050209

Diamond Point Staple, electro zinc plated, 2" long x 5/8" inside width x .162" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

Product details

General

Catalog Number

C2050209

Coating

Electro Zinc

Material

Steel Wire

Type

Staples

UPC

096359013556

Dimensions

Dimensions

2.000 in x 1.000 in x 0.162 in

Distance From Pole

N/A

Height

0.162 in

Length

2 in

Weight

0.02 lb

Width

1 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

50000

Resources and downloads

Specifications

Sales Drawings