HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/2In ID x 1/4in WIRE DIA. w/ELECTRO ZINC FINISH
Image of C2050211 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/2In ID x 1/4in WIRE DIA. w/ELECTRO ZINC FINISH
Image of C2050211 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/2In ID x 1/4in WIRE DIA. w/ELECTRO ZINC FINISH

ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/2In ID x 1/4in WIRE DIA. w/ELECTRO ZINC FINISH

Brand:

Chance

Catalog ID:

C2050211

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Sold by the piece in a master carton of 500 staples
  • 100 staples per inner box

Product details

General

Catalog Number

C2050211

Coating

Electro Zinc

EU RoHS Indicator

No

Material

Steel Wire

Type

Staples

UPC

096359013570

Dimensions

Distance From Pole

N/A

Weight

0.08 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

31000

Resources and downloads

Specifications

Sales Drawings