HUBBELL POWER SYSTEMS
Image of CMW34 SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 3/4in SIZE
Image of CMW34 SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 3/4in SIZE
Buy America(n) Qualified

SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 3/4in SIZE

Brand: Chance

Catalog ID: CMW34

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Heavy-Duty, double-coil spring washer with 0.78" diameter hole for 3/4" diameter bolt
  • Stock material is 0.234" x 0.302"
  • Mechaniclly galvanized per ASTM B695 with yellow chromate finish

Product details

General

Catalog Number

CMW34

Coating

Mechanically Galvanized

Material

Steel

Size

0.234 in x 0.302 in

Type

Lockwasher

UPC

096359459019

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

25/32 in

Dimensions

1.500 in x 1.500 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

1.5 in

Weight

0.14 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

ASME B18.21.3

Logistics

Carton Quantity

250

Pallet Quantity

12000

Resources and downloads