HUBBELL POWER SYSTEMS
WASHER, RECTANGULAR CURVED, 13/16in HOLE, 2-1/4in x 3-1/2in
Image of CRW3 WASHER, RECTANGULAR CURVED, 13/16in HOLE, 2-1/4in x 3-1/2in

WASHER, RECTANGULAR CURVED, 13/16in HOLE, 2-1/4in x 3-1/2in

Brand: Chance

Catalog ID: CRW3

Washers protect the crushing of wood fibers under loading conditions.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Rectangular curved cast washer, 3" x 4"
  • 13/16" diameter hole for 3/4" diameter bolt
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

General

Catalog Number

CRW3

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Size

2-1/4 in X 3-1/2 in

Type

Washer

UPC

096359007869

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Distance From Pole

N/A

Length

3

Size

2-1/4 in X 3-1/2 in

Thickness_Fraction

3/8 in

Weight

0.45 lb

Width

4 in

Logistics

Pallet Quantity

4800