
Brand: Chance
Catalog ID: PS6806SC
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
PS6806SC
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
UPC
096359485421
Dimensions
2 x 2 in x 0.149 in
Distance From Pole
N/A
Height
0.149 in
Length
2
Weight
0.1 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Industry Standard(s)
ANSI B18.22.1 & NEMA PH10
Carton Quantity
100