HUBBELL POWER SYSTEMS
4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE
Image of 681912 4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE

4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE

Brand: Chance

Catalog ID: 681912

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 4" square x 1/2"
  • 13/16" diameter hole for 3/4" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Galvanized per ASTM A-153

General

Catalog Number

681912

Coating

Galvanized, ASTM A-153

Material

Steel

Size

4 in X 4 in X 1/2 in

Type

Washer

UPC

096359073833

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

4 x 4 in x 0.5 in

Distance From Pole

N/A

Height

0.5 in

Length

4

Size

4 in X 4 in X 1/2 in

Weight

2.2 lb

Width

4 in

Certifications And Compliance

RUS Listed Reference

d - Washers, flat

Logistics

Carton Quantity

20

Pallet Quantity

960