HUBBELL POWER SYSTEMS
Image of CCS820CE CABLE POSITIONER for 3/4in to 3in O.D. CABLES, w/BRACKET TAB
Image of CCS820CE CABLE POSITIONER for 3/4in to 3in O.D. CABLES, w/BRACKET TAB
play

CABLE POSITIONER for 3/4in to 3in O.D. CABLES, w/BRACKET TAB

Brand: Chance

Catalog ID: CCS820CE

Cable Positioner trains jacketed cable in transition from overhead to underground.

The Hubbell-Chance brand cable positioner attaches to underground high-voltage cable and secures it in place without damage to the cables' insulation jacket.

  • Includes aluminum positioner casting, cable wrap and adhesive pad
  • Attaches to fixture with 1/2" mounting hardware (not included)

Product details

General

Catalog Number

CCS820CE

Material

Aluminum

UPC

096359499275

Dimensions

Dimensions

10.500 in x 6.500 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

10.5 in

Weight

1.3 lb

Width

6.5 in

Logistics

Carton Quantity

36

Pallet Quantity

216

Resources and downloads

Media

Videos

play
CHANCE Cable Positioner