HUBBELL POWER SYSTEMS
Image of 5844 DOUBLE-ARMING PLATE, 1/2in x 4in x 24in
Image of 5844 DOUBLE-ARMING PLATE, 1/2in x 4in x 24in
Buy America(n) Qualified

DOUBLE-ARMING PLATE, 1/2in x 4in x 24in

Brand: Chance

Catalog ID: 5844

Double arming plates span crossarms in double arm construction and provide a mounting position for insulator pins or deadend connections.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 13/16" x 3-1/2" crossarm mounting slots
  • 13/16" connection holes
  • Galvanized steel per ASTM A-153
  • RUS Listed, ct - Plate, double arming

Product details

General

Catalog Number

5844

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Reinforcing Plates

UPC

096359072881

Dimensions

Dimensions

24.000 in x 4.000 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

24 in

Weight

12.85 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

RUS Listed Reference

ct - Plate, double arming

Logistics

Pallet Quantity

180

Resources and downloads

Specifications

Sales Drawings