HUBBELL POWER SYSTEMS
Image of 12GA18 ADJUST-A-GRIP GUY DEADEND, 1/2in DIA. STRAND, 26,900lbs STRENGTH
Image of 12GA18 ADJUST-A-GRIP GUY DEADEND, 1/2in DIA. STRAND, 26,900lbs STRENGTH
play
Buy America(n) Qualified

ADJUST-A-GRIP GUY DEADEND, 1/2in DIA. STRAND, 26,900lbs STRENGTH

Brand: Chance

Catalog ID: 12GA18

The Adjust-a-Grip is a deadend for 1/2" dia. 7 or 19 wire galvanized steel guy strand per ASTM A475. Strength exceeds the rated breaking strength of the strand. The U-bolt provides 18" of tension adjustability.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Quick and easy to install, no special tools or crimping dies required
  • Over 40 years proven field reliability

Product details

General

Catalog Number

12GA18

EU RoHS Indicator

No

Tensile Strength

26900 lb.

UPC

096359067009

Dimensions

Dimensions

29.375 in x 5.000 in x 3.375 in

Distance From Pole

N/A

Height

3.375 in

Length

29.375 in

Weight

11.03 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

4

Pallet Quantity

144

Resources and downloads

Media

Videos

play
CHANCE Adjust a Grip