HUBBELL POWER SYSTEMS
Image of CPHD162WKY HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 16ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY
Image of CPHD162WKY HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 16ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 16ft MOUNTING SPACE BETWEEN POLES, w/ONE WALKWAY

Brand: Chance

Catalog ID: CPHD162WKY

Aluminum Heavy Duty equipment platform with 16' inside pole face to face spacing. The platform width is 42" and includes a 41" wide walkway on one side with hand rails. Walkway planking is not included and sourced seperately. Platform attaches to pole with eight 3/4" machine bolts (three per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Aluminum platforms are light-weight but capable of supporting heavy loads. Can be used to mount heavy equipment such as transformers or regulators.

Product details

General

Catalog Number

CPHD162WKY

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359354246

Dimensions

Distance From Pole

N/A

Weight

230.3 lb

Width

42 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads