HUBBELL POWER SYSTEMS
Image of CPHD182UA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 18ft MOUNTING SPACE BETWEEN POLES, UNASSEMBLED
Image of CPHD182UA HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 18ft MOUNTING SPACE BETWEEN POLES, UNASSEMBLED

HEAVY-DUTY ALUMINUM EQUIPMENT PLATFORM, 18ft MOUNTING SPACE BETWEEN POLES, UNASSEMBLED

Brand: Chance

Catalog ID: CPHD182UA

Aluminum heavy duty equipment platform with 18' inside pole face to face spacing. The platform width is 42" and attaches to poles with eight 3/4" machine bolts (four per side) that are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Light-weight 6061-T6 aluminum for supporting heavy equipment such as transformers and regulators
  • Rated for three vertical loads of 3,633 lbs. or one center load of 7,500 lbs.
  • This platform is shipped unassembled

Product details

General

Catalog Number

CPHD182UA

Dimensions

Distance From Pole

N/A

Resources and downloads

Specifications