HUBBELL POWER SYSTEMS
Wireholder Jib Extension with 4 in x 4 in (101 mm x 101 mm ) Adapter
Image of PST4002818 Wireholder Jib Extension with 4 in x 4 in (101 mm x 101 mm ) Adapter
Image of PST4002818 Wireholder Jib Extension with 4 in x 4 in (101 mm x 101 mm ) Adapter

Wireholder Jib Extension with 4 in x 4 in (101 mm x 101 mm ) Adapter

Brand: CHANCE Lineman Grade Tools

Catalog ID: PST4002818

Jib Extension with Large Roller Wireholder, 32 in (812 mm) of Insulation, Bottom Adapter fits onto 3.375 in x 5 in (85 mm x 127 mm) Jib

  • Feature a Large Swivel-Type Roller Wireholder mounted to a 3 in (76 mm) EpoxiglasĀ® jib extension
  • Insulation length is 32 in (812 mm)
  • Rated Working Load: 300 lb (136 kg)
  • Fixed length

General

Catalog Number

PST4002818

UPC

096359479956

Working Load Limit

300 lb. lb

Working Load Limit Metric

136 kg

Dimensions

Dimensions

60.5 in x 9.5 in x 9.5 in

Dimensions Metric

1537 mm x 241 mm x 241 mm

Height

9.5 in

Height Metric

241 mm

Length

60.5 in

Length Metric

1537 mm

Weight

32 lb

Weight Metric

14.5 kg

Width

9.5 in

Width Metric

241 mm

Force Related

Working Load Limit

300 lb. lb

Working Load Limit Metric

136 kg

Logistics

Carton Quantity

3