HUBBELL POWER SYSTEMS
BUCKLE for 3/4in STAINLESS STEEL BANDING, HEAVY TYPE
Image of PSC2080560 BUCKLE for 3/4in STAINLESS STEEL BANDING, HEAVY TYPE
Image of PSC2080560 BUCKLE for 3/4in STAINLESS STEEL BANDING, HEAVY TYPE
play
play
Image of PSC2080560 BUCKLE for 3/4in STAINLESS STEEL BANDING, HEAVY TYPE

BUCKLE for 3/4in STAINLESS STEEL BANDING, HEAVY TYPE

Brand:

Chance

Catalog ID:

PSC2080560

Buckle secures 3/4 heavy type banding as a no-drill method of attaching components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Buckle material: 304 stainless steel
  • Supports single or double band applications

Product details

General

Bandwidth

3/4 in

Catalog Number

PSC2080560

Material

Stainless Steel

Style

Heavy Duty

Type

Banding Components

UPC

096359690900

Dimensions

Weight

0.04 lb

Logistics

Carton Quantity

25

Resources and downloads

Specifications

Sales Drawings

Videos

play
360° Image
play
HUBBELL® CHANCE® Stainless Steel Banding