HUBBELL POWER SYSTEMS
Image of DG0700PE 700 Series, DURAGUARD® Series, HDPE Frame - 24"
*Representative image
Image of DG0700PE 700 Series, DURAGUARD® Series, HDPE Frame - 24"
play
Hubbell Power Systems Getting Real About Rust
Buy America(n) Qualified

700 Series, DURAGUARD® Series, HDPE Frame - 24"

Brand: Polycast

Catalog ID: DG0700PE

Made of high strength, chemical resistant, composite material, Polycast drains offer a high degree of chemical resistance and have a water absorption value of less than one percent (ASTM C140).

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • Simple installation and lower cost
  • Ideal for indoor and outdoor applications
  • rapid drainage and durability
  • resistant to freeze/thaw cycles
  • Offers superior versatility with 24" and 48" components

General

Catalog Number

DG0700PE

Color

Black

Material

High Density Polyethylene

Type

Frames/700 Series

UPC

662037207892

Dimensions

Length

24 in

Weight

2.94 lb

Width

7 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)