Brand: Polycast
Catalog ID: DA0642
Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.
Catalog Number
DA0642
Color
Gray
Material
Zinc Plated Steel
Series
Type
Channel Accessories/Grate Lockdowns
Length
4.75 in
Weight
1 lb
Width
1 in