HUBBELL POWER SYSTEMS
Image of HF011019022 HB.75 Fiberglass Flip Top, Heated, Insulated Enclosure

HB.75 Fiberglass Flip Top, Heated, Insulated Enclosure

Brand: HOT BOX

Catalog ID: HF011019022

HB.75 Flip Top - Insulated - 11W X 19L X 22H (Heated).

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.

Product details

General

ASSE Classification

Class I (Freeze Protection)

Catalog Number

HF011019022

Description - Heater

120V single phase self regulating heat trace tape (6ft long)

Heated?

Yes

Insulated?

Yes

Material

Fiberglass

UPC

662037204808

Dimensions

Dimensions

19 in x 11 in x 22 in

Height

22 in

Length

19 in

Mounting Pad / Base Plate Dimensions

25 X 34

Weight

29 lb

Width

11 in

Electrical Ratings

Wattage - Heater

(1) 30 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos