HUBBELL POWER SYSTEMS
Image of LF013027023AAV LB1 Fiberglass Flip Top, Unheated, Insulated Enclosure, Vented
* Representative image
Image of LF013027023AAV LB1 Fiberglass Flip Top, Unheated, Insulated Enclosure, Vented
play

LB1 Fiberglass Flip Top, Unheated, Insulated Enclosure, Vented

Brand: HOT BOX

Catalog ID: LF013027023AAV

LB1 Flip Top - Insulated - 13W X 27L X 35H (Unheated) - Lok Box - Vented - Pump Guard

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Easy Maintenance Access - Flip top lid design provides quick access.
  • Weatherproof & Vandal Resistance - Overlapping lid seam design helps keep vandals and mother nature out. Also includes a lockable top and steel anchors (padlocks are not included).
  • Durable & Corrosion Resistant - Reinforced fiberglass with a smooth, UV resistant gelcoat provides a corrosion proof finish that both looks good and stands up to the elements.
  • Superior Freeze Protection - Wall-mounted heater or self-regulating heat trace tape provides freeze protection.
  • Extended Pump Life - Vented enclosures are designed to keep pumps cool and protected from the elements.
  • Reduce Noise - Keep neighbors happy by dampening the sound with standard insulated models (optional soundproof insulation available).
  • Vandalism & Theft Deterrent - Secure lockable enclosures can reduce unwanted access.

Product details

General

ASSE Classification

Class II (Freeze Retardant)

Catalog Number

LF013027023AAV

Heated?

No

Insulated?

Yes

Material

Fiberglass

Dimensions

Dimensions

27 in x 13 in x 23 in

Height

23 in

Length

27 in

Mounting Pad / Base Plate Dimensions

29 X 42

Weight

32 lb

Width

13 in

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Resources and downloads

Media

Videos

play
Hubbell Power Systems In Depth: Hot Box Overview